??
CAD model selection
CI0S1131NIK00
HELP_VARIABLE
Company
CEAM
Description
1131s - Invisible adjustable hinges for doors and cabinet
Bill of material
CI0S1131NIK00
Identnummer
1131s
Code
CI0S1131NIK00
Series
Finishing
Opening
Screw type
DIN - 7505-A
Installation interaxis
144.0 mm
Mounting options
Load for standard door 210x90
85.0 kg
Reversibility range
38-49
Height
160.0 mm
Depth
29.0 mm
Lenght
32.0 mm
Weight
957.0 g
Material
Galvanized or painted zamak
Long description
The Ceam hinge for Heavy doors, 1131s is guaranteed by strict durability tests and tested for fire doors up to 120 minutes. It is even more versatile due to the wide gap between its wings.
Note
For technical details and further information, consult CEAM catalog and technical office
CE regulations
CE marked
Fire regulations
EN 1634-1
Fire resistance
EI-120
Manufacturer website
Product webpage
Attachment
PDF catalogue
CE regulations
CE...
Fire regulations
EN1935/1
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: CI0S1131NIK00
Physical Properties:
Mass: 0.957 kg