??
CAD model selection
CI0S1230NIK00
HELP_VARIABLE
Company
CEAM
Description
1230s - Invisible adjustable hinges for doors and cabinet
Bill of material
CI0S1230NIK00
Identnummer
1230s
Code
CI0S1230NIK00
Series
Finishing
Opening
Screw type
DIN - 7505-A
Installation interaxis
119.0 mm
Mounting options
Load for standard door 210x90
53.0 kg
Reversibility range
35-45 mm
Height
130.0 mm
Depth
21.0 mm
Lenght
30.0 mm
Weight
560.0 g
Material
Galvanized or painted zamak
Long description
with a gap between the two wings of 23mm, 1230s is the ideal solution for reversible doors or to go around skirting boards or trims or claddings.
Note
For technical details and further information, consult CEAM catalog and technical office
CE regulations
CE marked
Fire regulations
EN 1634-1
Fire resistance
EI-30
Manufacturer website
Product webpage
Attachment
PDF catalogue
CE regulations
CE...
Fire regulations
EN1935/1
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: CI0S1230NIK00
Physical Properties:
Mass: 0.56 kg