??
CAD model selection
1432_dNIK
HELP_VARIABLE
Company
CEAM
Description
1432 - Invisible adjustable hinges for doors and cabinet
Bill of material
1432_dNIK
Identnummer
1432
LOD Destination
LOD Level
Code
1432_dNIK
Series
1432
Finishing
Opening
Screw type
DIN - 7505-A
Installation interaxis
213 mm
Mounting options
Load for standard door 210x90
47 kg
Reversibility range
38-45
Height
230 mm
Depth
32 mm
Lenght
32 mm
Weight
0 g
Material
Zinc-alloy
Long description
The new hinge model 1432 has been elegantly designed and specifically engineered for heavy-duty applications. For full height doors, entrance doors with door closers, solid wood doors 1432 is always safe and reliable.
Note
For technical details and further information, consult CEAM catalog and technical office
CE regulations
CE marked
Fire regulations
EN 1634-1
Fire resistance
EI-30
Manufacturer website
Product webpage
Attachment
PDF catalogue
CE regulations
CE...
Fire regulations
EN1935/1
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 1432_dNIK
Physical Properties:
Mass: 0 kg
Geometrical Properties:
LOG Destination: architecture
BIM enhanced:
Revit
(Metric) Generic Model face based: