??
CAD model selection
CI0S929NIK00
HELP_VARIABLE
Company
CEAM
Description
929 - Invisible adjustable hinges for doors and cabinet
Bill of material
CI0S929NIK00
Identnummer
929
Code
CI0S929NIK00
Series
929
Finishing
Opening
Screw type
DIN - 7505-A
Installation interaxis
68.0 mm
Mounting options
Load for standard door 210x90
12.0 kg
Reversibility range
n.d.
Height
76.0 mm
Depth
19.0 mm
Lenght
14.0 mm
Weight
83.0 g
Material
Glass fiber and painted Zamak
Long description
Small, functional and elegant: It hides in your cabinet creating magnificent design, here is the first adjustable 3D hinge by Ceam dedicated to the world of furniture.
Note
For technical details and further information, consult CEAM catalog and technical office
CE regulations
n.d.
Fire regulations
n.d.
Fire resistance
n.d.
Manufacturer website
Product webpage
Attachment
PDF catalogue
CE regulations
CE...
Fire regulations
EN1935/1
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: CI0S929NIK00
Physical Properties:
Mass: 0.083 kg
BIM enhanced:
Revit
(Metric) Generic Model face based: